เผยแพร่สินค้าของคุณ
Floor Access Doors - Angle Frame
The BILCO Company

Floor Access Doors - Angle Frame

4.2 จาก 5 ดาว4.2(11 รีวิว)

Angle frame or non-drainage floor access doors are designed for interior use or exterior applications where water or liquid infiltration is not a concern. Products feature engineered lift assistance for easy one-hand operation and are reinforced for pedestrian loading.


Uses and Applications
Floor access doors provide reliable access to equipment stored underground or below/between building floors. Floor access doors are commonly used for access between building floors or to access cables or equipment located underneath the floor level.


Assembly and Installation
Installation of BILCO floor access doors is simply a matter of casting the door into floor, vault, or structure. Doors are supplied with built anchor flanges or straps to hold the door in place once the concrete has cured. The frame must be fully supported by concrete or steel for structural integrity.


Materials and Finishes
Floor access doors are available in either 1/4" (6.3mm) aluminum or steel construction.


Codes and Certifications
All BILCO products are designed to provide many years of trouble-free service. Should a part fail to function in normal use within a period of five (5) years - or longer, as indicated - from the date of purchase, a new part will be furnished at no charge.

สเปคสินค้าด้านเทคนิค
  • Unique ref.nst3329
  • Product familyFloor Hatches
  • กลุ่มผลิตภัณฑ์Floor Access Doors
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2015-09-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • วัสดุรองAluminium
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13
  • CSI MasterFormat 2014 TitleAccess Doors and Frames
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors