เผยแพร่สินค้าของคุณ
ECOVOR™

ECOVOR™

ECOVOR®, 400°C - 1/2h exhaust fan unit 
ErP2018, very low consumption for housing ventilation.
Motor fan : High efficiency forward wheel
EC Moteur with 2 pre-programmed regulation modes : LOBBY® for constant pressure or BLUETECH® for rising curve (choice on site).
MODBUS RS485 communication
Flow rate from 200 to 5 000 m3/h

สเปคสินค้า
  • ECOVOR®, CMV C4 exhaust fan unit, certified 400°C - 1/2h (PV CTICM N°11-F-516) for air extraction in houses and public assembly buildings and ERP (articles CH41 to 43, directive of 14-02-2000).
    Equipped with circular branch connections with double lip seals to ensure the network sealing (ATEC CSTB n° 13-224-V2), a local padlockable switch, a control panel with IP54 LCD display communicating in MODBUS, a pressure default relay.
    Bird protection grid on discharge
    Backward wheel, epoxy-treated
    Two pre-programmed regulation modes : either the LOBBY® mode, self regulation in constant pressure, either the BLUETECH® mode, maximum optimisation of consumption according to the actual requirements of the building, also guarantees very low noise levels, in accordance with the RT2012 requirements.
    Can be installed internally or externally. Its cubic shape is adapted to all intake/discharge combinations, at 90°.
    It is covered by a CSTB technical notification for Hygro A, Hygro B and Hygro Gas usage (article of october 1983)

สเปคสินค้าด้านเทคนิค
  • Unique ref.ecovor
  • Product familyHVAC
  • กลุ่มผลิตภัณฑ์C4_400°C-1/2H
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-01-09
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยฝรั่งเศส
  • ผลิตโดยฝรั่งเศส
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
  • IFC classificationFlow Treatment Device
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeSs_65
  • Uniclass 2015 DescriptionVentilation and air conditioning systems
  • CSI MasterFormat 2014 Code23 34 00
  • CSI MasterFormat 2014 TitleHVAC Fans
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

พื้นที่การขาย

ยุโรป แอฟริกา