เผยแพร่สินค้าของคุณ
G3516H (50Hz) 2000ekw Natural Gas Generator Set
G3516H (50Hz) 2000ekw Natural Gas Generator Set
G3516H (50Hz) 2000ekw Natural Gas Generator Set
G3516H (50Hz) 2000ekw Natural Gas Generator Set
    Caterpillar

    G3516H (50Hz) 2000ekw Natural Gas Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

    สเปคสินค้า
    • Generator Set Package 

      • Conforms to ISO 8528-5 G2 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      EMCP 4 Control Panels

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site-specific programming for specific customer requirements

      Warranty 

      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Gas-Generator-G3516H-50Hz
    • Product familyGas Generator Sets
    • กลุ่มผลิตภัณฑ์50 Hz Generators
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-06-30
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)2413
    • กว้าง (มิลลิเมตร)2134
    • ความลึก (มิลลิเมตร)7391
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    • น้ำหนัก (กิโลกรัม)18315
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - เครื่องกำเนิดไฟฟ้าและไฟ
    • IFC classificationElectric Generator
    • รหัส ETIMEC002823
    • ชื่อ ETIMPower generator
    • UNSPSC nameGas generators
    • UNSPSC code26111604
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13
    • CSI MasterFormat 2014 TitleEngine Generators
    • OmniClass Number23-35 11 15 13
    • OmniClass TitleGas Generator Sets
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    พื้นที่การขาย

    ยุโรป เอเชีย แอฟริกา อเมริกาใต้ โอเชียเนีย อเมริกาเหนือ
    กรีซ
    กัมพูชา
    กานา
    ชิลี
    คิริบาส
    กรีนแลนด์
    เกาะไอล์ออฟแมน
    กาตาร์
    กาบอง
    ปารากวัย
    ซามัว
    กวาเดอลูป
    เกิร์นซีย์
    คาซัคสถาน
    กินี
    เฟรนช์เกียนา
    ตองกา
    กือราเซา
    โครเอเชีย
    คีร์กีซสถาน
    กินี-บิสเซา
    หมู่เกาะฟอล์กแลนด์
    ติมอร์ตะวันออก
    เกรเนดา
    เจอร์ซีย์
    คูเวต
    แกมเบีย
    อาร์เจนตินา
    ตูวาลู
    เครือรัฐดอมินีกา
    เช็กเกีย
    จอร์เจีย
    โกตดิวัวร์
    อุรุกวัย
    นาอูรู
    จาเมกา
    ซานมาริโน
    จอร์แดน
    คองโก
    นิวแคลิโดเนีย
    เซนต์ลูเซีย
    เซอร์เบีย
    จีน
    คองโก
    นิวซีแลนด์
    เซนต์วินเซนต์และเกรนาดีนส์
    ไซปรัส
    ซีเรีย
    คอโมโรส
    ปาปัวนิวกินี
    แซงปีแยร์และมีเกอลง
    เดนมาร์ก
    ญี่ปุ่น
    เคนยา
    ฟิจิ
    เนเธอร์แลนด์แคริบเบียน
    นอร์เวย์
    ตุรกี
    เคปเวิร์ด
    วานูอาตู
    บาร์เบโดส
    เนเธอร์แลนด์
    เติร์กเมนิสถาน
    แคเมอรูน
    หมู่เกาะคุ๊ก
    มาร์ตินีค
    บอสเนียและเฮอร์เซโกวีนา
    ทาจิกิสถาน
    จิบูตี
    หมู่เกาะโซโลมอน
    บัลแกเรีย
    ไทย
    ชาด
    ออสเตรเลีย
    บาร์เบโดส
    เนปาล
    ซิมบับเว
    เบลเยียม
    บรูไน
    เซเชลส์
    โปรตุเกส
    บังกลาเทศ
    เซนต์เฮเลนา
    โปแลนด์
    ปากีสถาน
    เซเนกัล
    ฝรั่งเศส
    ปาเลสไตน์
    เซาโตเมและปรินซิเป
    ฟินแลนด์
    พม่า
    เซาท์ซูดาน
    มอนเตเนโกร
    ภูฏาน
    เซียร์ราลีโอน
    มอลโดวา
    มองโกเลีย
    แซมเบีย
    มอลตา
    มัลดีฟส์
    โซมาเลีย
    มาซิโดเนียเหนือ
    มาเก๊า
    ดินแดนซาฮาราตะวันตก
    โมนาโก
    มาเลเซีย
    ตูนิเซีย
    ยิบรอลตาร์
    เยเมน
    โตโก
    ยูเครน
    ลาว
    แทนซาเนีย
    เยอรมนี
    เลบานอน
    นามิเบีย
    รัสเซีย
    เวียดนาม
    ไนจีเรีย
    โรมาเนีย
    ศรีลังกา
    ไนเจอร์
    ลักเซมเบิร์ก
    สหรัฐอาหรับเอมิเรตส์
    บอตสวานา
    ลัตเวีย
    สิงคโปร์
    บุรุนดี
    ลิทัวเนีย
    อัฟกานิสถาน
    บูร์กินาฟาโซ
    สเปน
    อาเซอร์ไบจาน
    เบนิน
    สฟาลบาร์และยานไมเอน
    อาร์เมเนีย
    มอริเชียส
    สโลวาเกีย
    อินเดีย
    มอริเตเนีย
    สโลวีเนีย
    อินโดนีเซีย
    มาดากัสการ์
    สวิตเซอร์แลนด์
    อิรัก
    มาลี
    สวีเดน
    อิสราเอล
    โมซัมบิก
    สหราชอาณาจักร
    อุซเบกิสถาน
    โมร็อกโก
    หมู่เกาะแฟโร
    โอมาน
    ยูกันดา
    ออสเตรีย
    ฮ่องกง
    รวันดา
    อันดอร์รา
    รัฐเอริเทรีย
    อิตาลี
    เรอูเนียง
    เอสโตเนีย
    ลิเบีย
    แอลเบเนีย
    เลโซโท
    ไอซ์แลนด์
    สาธารณรัฐอิเควทอเรียลกินี
    ไอร์แลนด์
    สาธารณรัฐแอฟริกากลาง
    ฮังการี
    อียิปต์
    เอธิโอเปีย
    เอสวาตีนี
    แองโกลา
    แอฟริกาใต้
    แอลจีเรีย

    สินค้าใกล้เคียง

    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit