เผยแพร่สินค้าของคุณ
AutoCAV Residential
Cavity Sliders

AutoCAV Residential

Elevate your living space with the CS AutoCav® Residential, the premier automated pocket door system. This high-quality system features an easy plug-and-play installation and integrates seamlessly into any home decor. Choose from various jamb options and door styles to match your unique taste.

The CS AutoCav® Residential guarantees reliable performance with durable components, ensuring longevity and smooth operation. Discover the perfect blend of functionality, style, and convenience with this cutting-edge system.

สเปคสินค้า
  • Dimensions

    Max Size: Custom sizes up to 48" x 96" (1220mm x 2440mm) per door

    Max Weight (Single): 220lb (100kg) per door

    Max Weight (Bi-Parting): 130lb (60kg) per door

    Wall Framing: 3½" or 3⅝" (90mm) or 5½" (140mm)

    Suitable Door Types

    Can be specified with almost any choice of door that meets a minimum door width of 30” (760mm) and a maximum door width of 60” (1524mm).

    Design & Safety Features

    Easy setup with simple plug and play design.

    Safety features include a built-in safety beam controller, electronic obstacle detection, and auto reversing of the door upon meeting an obstruction.

    Configurations

    Available in Single and Bi-Parting (Double Door) Configurations

    Access Control Options

    A variety of access control options are available, including:

    • PDL switches
    • Overhead sensor
    • Hand wave sensor
สเปคสินค้าด้านเทคนิค
  • Unique ref.autocav-residential
  • Product familyCaviSlider­™
  • กลุ่มผลิตภัณฑ์Automatic Pocket Doors
  • วันที่เผยเเพร่2025-05-12
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
  • IFC classificationDoor
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
4.3 จาก 5 ดาว 4.3 (39)
4.7 จาก 5 ดาว 4.7 (9)
4.9 จาก 5 ดาว 4.9 (10)
4.5 จาก 5 ดาว 4.5 (41)