เผยแพร่สินค้าของคุณ
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
Island Support Countertop Bracket
    Centerline Brackets

    Island Support Countertop Bracket

    Countertop Island Supports are a great choice for supporting heavy countertops such as granite, quartz or butcher-block in an application where no knee wall exists and the countertop extends directly off the base cabinets.

    The Countertop Island Support is a solid ½ inch by 2 ½ inch steel bar that runs through the base cabinet (see the image above) and extends to the length of the overhang minus a couple of inches to keep the countertop support hidden from view. The countertop support has a ½ inch x 4 inch flange on the back that mounts via two screws (the screws are provided with the countertop support) to the inside of the cabinet face frame. The flange is short, hidden from view and does not interfere with the operation of the drawers. The countertop support then runs through the cabinet and rests in a ½ x 2 ½ inch notch in the back side of the cabinet.

    Before the countertop is mounted we suggest that the installer apply a bead of “Liquid Nail” on the top of the countertop support.

    Once mounted the countertop support creates a cantilever, leveraging the weight of the countertop as well as the ½ inch steel. It’s a great bracket and perfect for most Countertop Islands.

    สเปคสินค้า
    • Centerline Brackets specializes in manufacturing countertop brackets that are engineered for strength, safety, and a clean modern look. Their line of hidden brackets and floating countertop support systems are ideal for projects where aesthetic and functionality are both critical. Whether you're working with granite, quartz, or wood, Centerline provides heavy-duty brackets built from premium American-made steel.

      Each steel bracket is precision-cut and finished for reliability, offering a sleek alternative to bulky corbel replacements. From wall-mounted brackets for desks and shelving to island countertop brackets for overhangs and peninsulas, Centerline has the perfect solution. Their vanity support brackets are designed for bathroom builds, while granite countertop support and quartz countertop brackets are trusted by contractors across the country.

      For commercial and accessible spaces, their ADA compliant brackets provide both strength and space efficiency. They also offer specialty solutions like knee wall brackets, workstation brackets, and shelf support brackets for a wide range of architectural needs. Popular models include L brackets, low-profile brackets, and counter support arms, all built to be easy-to-install brackets with load-bearing performance.

      Whether you're a builder, fabricator, or designer, Centerline Brackets delivers structural support brackets that combine form and function. With durable steel supports and professional-grade hardware, they offer the trusted performance needed to complete your project with confidence.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.island-support-bracket
    • Product familyHidden Countertop Support Bracket
    • กลุ่มผลิตภัณฑ์Island Bracket
    • ประเภทวัตถุที่ต้องการ
    • วันที่เผยเเพร่2021-09-16
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ตัวยึด
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_85_09
    • Uniclass 2015 DescriptionBrackets

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
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
    4.3 จาก 5 ดาว 4.3 (19)