เผยแพร่สินค้าของคุณ
CPE280 DC Fast Charging
CPE280 DC Fast Charging
    ChargePoint

    CPE280 DC Fast Charging

    ChargePoint Express 280 is a flexible, reliable DC fast charging solution for businesses. It provides operational simplicity with a modular design, maximizes uptime using dynamic power sharing and allows for versatile placement due to its small footprint. It’s safety certified and reliability tested to ensure a superior driver experience.

    ChargePoint’s terms of use found at: https://www.chargepoint.com/terms-of-use with ChargePoint’s privacy policy found at: https://na.chargepoint.com/privacy-policy (collectively, “ChargePoint terms”) govern your download and/or use of any of the ChargePoint objects made available on this BIMobject platform (“CP objects”). If you are not eligible or do not agree to the ChargePoint terms, then you do not have ChargePoint’s permission to download or use the CP objects.

    สเปคสินค้า
    • EV charger

    สเปคสินค้าด้านเทคนิค
    • Unique ref.express-280
    • Product familyBusiness
    • กลุ่มผลิตภัณฑ์Stations
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-08-16
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - แท่นชาร์จรถพลังงานไฟฟ้า
    • รหัส ETIMEC002883
    • ชื่อ ETIMCharging device E-Mobility
    • Uniclass 2015 CodeAc_80_45_94
    • Uniclass 2015 DescriptionVehicle fuelling and charging
    • CSI MasterFormat 2014 Code11 11 00
    • CSI MasterFormat 2014 TitleVehicle Service Equipment
    • OmniClass Number23-21 35 19
    • OmniClass TitleVehicle Service Equipment