เผยแพร่สินค้าของคุณ
Aisle Containment Door Assembly
Aisle Containment Door Assembly
Aisle Containment Door Assembly
    Chatsworth Products

    Aisle Containment Door Assembly

    4.6 จาก 5 ดาว4.6(9 รีวิว)

    CPI Aisle Containment Solutions are flexible, feature-rich products for both hot and cold aisle containment that offers superior airflow management, resulting in reduced operating costs.

    As manufacturers push the thermal envelope on servers and other critical IT equipment, cooling costs are on the rise. To counter this growth and reduce extraneous energy costs and power consumption, data center operators are increasingly turning to Aisle Containment Solutions to help optimize airflow, especially in those situations where cabinet-level isolation is untenable.

    With built-in flexibility and high quality engineering, Chatsworth Products' (CPI) Aisle Containment Solutions easily adapt to challenges such as limited ceiling height and complex overhead pathways, making Aisle Containment Solutions an excellent choice for both Brownfield and Greenfield applications.


    สเปคสินค้า
      • Eliminates hot spots
      • Supports 4x higher heat and power densities (6 kW to 30+ kW)
      • Effectively utilizes 100% of supplied air and reduce chilled air waste
      • Improves CRAC efficiency because of higher supply-to-return temperature differences (Delta T's)
      • Allows increased room temperature and higher set points on cooling equipment and chilled water temperatures, resulting in less electricity consumption using low-cost economizers
      • Provide flexibility for supply air delivery through the ceiling, wall or floor

      CPI offers both hot aisle containment and cold aisle containment solutions.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.cpi-aisle_containment
    • Product familyComputer Network Equipment
    • กลุ่มผลิตภัณฑ์Cabinet and Enclosure Systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2014-09-26
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - ระบบสาย
    • IFC classificationElectrical Element
    • UNSPSC nameNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_65_72
    • Uniclass 2015 DescriptionElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution