เผยแพร่สินค้าของคุณ
Monitored eConnect® PDU
Monitored eConnect® PDU
Monitored eConnect® PDU
    Chatsworth Products

    Monitored eConnect® PDU

    Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level. 

    • Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability
    • Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
    • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management
    • No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
    • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
    • Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
    • Gigabit Ethernet – Ensures compatibility with enterprise routers and switches
    • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
    • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration. Saves deployment time and reduces packaging waste

    สเปคสินค้า
    • Additional Features:

      • Input and branch circuit monitoring with billing-grade +/-1% accuracy
      • Field-replaceable controller for easy serviceability and upgradeability while maintaining power to critical loads; SD-card transfers PDU identity
      • Onboard GUI, RESTful API, SNMP v1/v2/v3, Command Line Interface (CLI), and native Power IQ® DCIM software integration allows users to easily manage PDUs
      • HTTPs support, RADIUS and LDAP integration for enhanced authentication and security
      • Customization capabilities: outlet configurations, color options, power cord length, input connection types and more
      • Made in the United States, TAA-compliant

    สเปคสินค้าด้านเทคนิค
    • Unique ref.cpi-monitored-pdu
    • Product familyComputer Network Equipment
    • กลุ่มผลิตภัณฑ์Power Management
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-03-26
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPlastic
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC002762
    • ชื่อ ETIMPower distribution unit (PDU)
    • UNSPSC namePower distribution units PDUs
    • UNSPSC code39121017
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย