เผยแพร่สินค้าของคุณ
Standard Two-Post Rack
Standard Two-Post Rack
Standard Two-Post Rack
Standard Two-Post Rack
    Chatsworth Products

    Standard Two-Post Rack

    The Standard Rack is a high quality, cost-effective storage solution for patch panels and network switches that use less floor space than a cabinet or a four-post rack. The small 20.3”W x 15”D (516.1 mm x 381 mm) footprint makes Standard Rack the best choice in many telecommunications and equipment rooms, especially where floor space is limited.

    The Standard Rack meets project specifications, will hold 1,000 lb (453.1 kg) of equipment, has integrated grounding and is UL Listed as a communications circuit accessory. Support 19” EIA wide rack-mount equipment or shelves with the Standard Rack, which is available in three heights. Equipment attaches to the front or rear of the 3” deep (80 mm) vertical mounting channels with screws. Mounting positions are marked and numbered, making it easy to position and install equipment or shelves.

    Racks deliver unassembled in a compact carton and are easy to assemble. Components bolt together with included hardware; assembly takes approximately 10 minutes. Two-post racks must be secured to building structure. The Standard Rack has pre-punched base angles, making it easy to attach the rack to the floor using a CPI installation kit for wood, slab or raised floors.

    Because most Standard Rack applications require cable management, CPI’s vertical cable managers attach directly to the side of the Standard Rack. Vertical cable managers organize cables by rack-mount space simplifying future moves, adds and changes to the network. The best solution includes horizontal managers in-between patch panels and network switches to fan patch cords into individual port connections.

    CPI Online Catalog

    สเปคสินค้าด้านเทคนิค
    • Unique ref.cpi-standard_two-post_rack
    • Product familyComputer Network Equipment
    • กลุ่มผลิตภัณฑ์Rack Systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2014-12-18
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - ระบบสาย
    • IFC classificationElectrical Element
    • UNSPSC nameNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_65_72
    • Uniclass 2015 DescriptionElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution