เผยแพร่สินค้าของคุณ
ShelfTrack EVO - Overview Wood Adjustable Solid Wood Melamine Shelving
ShelfTrack EVO - Overview Wood Adjustable Solid Wood Melamine Shelving
    ClosetMaid PRO

    ShelfTrack EVO - Overview Wood Adjustable Solid Wood Melamine Shelving

    ShelfTrack® EVO ClosetMaid’s premium adjustable wood system engineered for both the homeowner and builder. With re-engineered hardware, premium wood melamine shelving and quick-install accessories.

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes includes pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    สเปคสินค้า
    • Adjustable Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in. and 96 in.)
      • Pre-edge banded on front and two sides
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
        • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      Shelf End Caps cover an exposed shelf edge with a secure press fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • White and Chrome finishes.

      MORE Details Located On CSI SPEC - Check Out Download Files 

    สเปคสินค้าด้านเทคนิค
    • Unique ref.adjustable-shelftrackEVO_Adjustable-Wood-Shelving-and-Drawers
    • Product familyAdjustable Wood Shelving Systems
    • กลุ่มผลิตภัณฑ์ShelfTrack Evo Wood Adjustable System
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-08-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • วัสดุรองMelamine
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurnishing Element
    • รหัส ETIMEC011163
    • ชื่อ ETIMShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา