เผยแพร่สินค้าของคุณ
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
Colortek SX4 NeoTerazzo
    Colortek

    Colortek SX4 NeoTerazzo

    Neoterrazzo® is an epoxy terrazzo system that is easily customizable and that can be poured into different patterns and shapes to produce a smooth, uniformly textured surface for floors, walls, stairs, curbs, counter-tops, and even furniture. 

    สเปคสินค้า
    • Recommended uses

      Interior settings that require a seamless, heavy-duty designer material, that is low-maintenance and hygienic, as its non-porous finish does not support microbial growth, nor allows moisture to accumulate, helping to maintain a mold-free environment with improved indoor air quality.

      Key Features

      • Interior applications
      • Seamless
      • Anti-bacterial
      • Stain resistant
      • Contains recycled material
      • Hard-wearing
      • Does not require suppression membranes

      Substrates

      Neoterrazzo® can be applied over old or new concrete providing the substrate is adequately prepared to receive the components of the system. 

      System

      Please refer to Technical Data Sheet for more info.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.colortek-sx4-neoterazzo
    • Product familyColortek Decorative Paints
    • กลุ่มผลิตภัณฑ์Decorative Paints and Effects
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2024-03-29
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - สี เคลือบเงา และวัสดุปิดผิว
    • IFC classificationTexture
    • Uniclass 2015 CodeSs_40_90_60_20
    • Uniclass 2015 DescriptionDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitleDecorative Finishing
    • OmniClass Number23-15 21 11 13
    • OmniClass TitleTextured Paints