เผยแพร่สินค้าของคุณ
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
ARCHITECT S+ waste bin 5 liters
    Cosmic

    ARCHITECT S+ waste bin 5 liters

    4.5 จาก 5 ดาว4.5(8 รีวิว)
    Trash with 5 liters of capacity, neither too big nor too small. Ideal to have it in the bathroom. It has a very practical bag clamp ring. Finished in 3 Chrome, that is, trivalent chrome, you also have it available in Soft Black. This trash can belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This wastebasket is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    สเปคสินค้า
    • 01- 3Chrome 36- Soft black 65- Matte white 85- Matte sage green 86- Matte stone
    สเปคสินค้าด้านเทคนิค
    • Unique ref.277xx02
    • Product familyArchitect s+
    • กลุ่มผลิตภัณฑ์Waste bin
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-12-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - อุปกรณ์เกี่ยวกับการกำจัดขยะ
    • IFC classificationFurnishing Element
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins