เผยแพร่สินค้าของคุณ
Heaters LPG: REMKO - PGT30
Cramo

Heaters LPG: REMKO - PGT30

Rapid spot heating for indoor and outdoor use. The heating systems of the REMKO PGT series are designed for problem-free, reliable, all-round use. For craftsmen at construction sites, workmen at workstations in well-ventilated factory halls, farmers, and gardeners. Without exhaust gas losses, these devices can be used everywhere where fast spot heating outdoors or effective, immediate heat in closed, but well-ventilated rooms is desired.. Whether in well-ventilated stalls, equipment sheds, or greenhouses, their mobility makes them practical and universal. The heating systems are delivered ready for plug assembly. They are ready for operation after connection to the 230-volt a.c. mains and to propane gas cylinders for energy savings, the devices can be delivered in automatic design with a room thermostat that is ready for plug assembly.
สเปคสินค้า
  • Length x Width x Height (mm) - 450 x 260 x 410
สเปคสินค้าด้านเทคนิค
  • Unique ref.REMKOPGT30
  • Product familyHeaters - Ventilation
  • กลุ่มผลิตภัณฑ์Heaters LPG
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-10-27
  • หมายเลขฉบับ1
ลิงค์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - อุปกรณ์อื่นๆ
  • IFC classificationObject