เผยแพร่สินค้าของคุณ
HZ2A-KEY4 - Horizon® 2 Keystone Plate, 4 position
HZ2A-KEY4 - Horizon® 2 Keystone Plate, 4 position
HZ2A-KEY4 - Horizon® 2 Keystone Plate, 4 position
    Crestron Electronics Inc.

    HZ2A-KEY4 - Horizon® 2 Keystone Plate, 4 position

    The HZ2A-KEY is a Horizon® 2 keystone plate that accepts 1, 2, or 4 keystone modules. The keystone plate is used in conjunction with keystone modules (sold separately) to fulfill the most complicated installation requirements.

    Styled to match the Horizon® 2 devices, the keystone plate enables the connection of networking and AV equipment while maintaining an elegant look throughout the home while. Compatible with most third-party keystone modules (sold separately) to suit any application.

    Multigang Expansion with Horizon 2 Faceplates

    Install up to four Horizon® 2 devices side‑by‑side in a US multigang electrical box with a compatible HZ2‑FP‑G series faceplate. When multiple devices are installed in a 2-, 3-, or 4-gang faceplate, the buttons on the devices are aligned to form one continuous control surface.

    Standard Wall Mount

    Horizon keypads are designed for installation in a standard electrical wall box, making them perfect for installation in a multi-gang box alongside other Horizon devices.

    สเปคสินค้า
    • Key Features

      • Precision fit and finish
      • 1, 2, or 4 keystone module positions
      • Contiguous surface when multi-ganged
      • Mount up to four Horizon® 2 devices with Horizon 2 multi‑gang faceplates (HZ2‑FP‑G series, sold separately)
      • Available in white, almond, and black


      สเปคสินค้าด้านเทคนิค
      • Unique ref.HZ2A-KEY4
      • Product familyInterconnects, Interfaces & Infrastructure
      • กลุ่มผลิตภัณฑ์Interfaces
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2023-11-14
      • หมายเลขฉบับ1
      • สูง (นิ้ว)4.13
      • กว้าง (นิ้ว)1.8
      • ความลึก (นิ้ว)0.56
      สิ่งที่เกี่ยวข้อง
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectไฟฟ้า - การถ่ายทอด
      • Uniclass 2015 CodePr_40_10_27_88
      • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
      • CSI MasterFormat 2014 Code27 20 00
      • CSI MasterFormat 2014 TitleData Communications
      • OmniClass Number23-37 23 00
      • OmniClass TitleTelecommunications Equipment