เผยแพร่สินค้าของคุณ
LENS WALL-MOUNTED SELF-CONTAINED
LENS WALL-MOUNTED SELF-CONTAINED
LENS WALL-MOUNTED SELF-CONTAINED
LENS WALL-MOUNTED SELF-CONTAINED
LENS WALL-MOUNTED SELF-CONTAINED
    Daisalux

    LENS WALL-MOUNTED SELF-CONTAINED

    Self-contained emergency luminaire with LED technology, with cylindrical body of painted aluminium with polycarbonate opal or transparent diffuser. Suitable for wall mounting.

    Models:

    Non maintained: LENS N30 (ESP), LENS 2N30 (ESP),  LENS 3N30 (ESP)

    Maintained: LENS P30 (ESP), LENS 2P30 (ESP), LENS 3P30 (ESP)

    Non maintained A/TCA: LENS N30 A/TCA (ESP), LENS 2N30 A/TCA (ESP), LENS 3N30 A/TCA (ESP)

    Maintained A/TCA: LENS P30 A/TCA (ESP), LENS 2P30 A/TCA (ESP), LENS 3P30 A/TCA (ESP)

    สเปคสินค้า
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains. TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored. Characteristics: Format: Lens Operation: Non-maintained, Maintained, Autotest, TCA Duration (h): 1, 2, 3 Installation height (m): 2.0 to 15 Emergency lamp: MHBLED Charging indicator: LED Protection rating: IP40 IK04, IP65 IK04 Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz Test device: Autotest, TCA Remote control connection: Yes Battery type: NiMH Electrical insulation: Type II Photometric data: Luminous flux in emergency (lm): 200
    สเปคสินค้าด้านเทคนิค
    • Unique ref.LENS_ESP_IN
    • Product familyLens
    • กลุ่มผลิตภัณฑ์Emergency Luminaires
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-07-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองElectronic & optical components
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟฉุกเฉินและป้ายทางหนีไฟ
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
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
    4.3 จาก 5 ดาว 4.3 (15)