เผยแพร่สินค้าของคุณ
LENS SEMI-RECESSED SELF-CONTAINED
LENS SEMI-RECESSED SELF-CONTAINED
LENS SEMI-RECESSED SELF-CONTAINED
    Daisalux

    LENS SEMI-RECESSED SELF-CONTAINED

    Self-contained emergency luminaire with LED technology, with cylindrical body made of synthetic material and opal or transparent polycarbonate diffuser. Suitable for semi-recessed mounting on suspended ceiling.

    Models:

    Non maintained: LENS N20 (SM), LENS N30 (SM), LENS N40 (SM), LENS N70 (SM), LENS 2N20 (SM), LENS 2N30 (SM), LENS 2N40 (SM), LENS 2N70 (SM), LENS 3N20 (SM), LENS 3N30 (SM), LENS 3N40 (SM), LENS 3N70 (SM)

    Maintained: LENS P20 (SM), LENS P30 (SM), LENS P40 (SM), LENS P70 (SM), LENS 2P20 (SM), LENS 2P30 (SM), LENS 2P40 (SM), LENS 2P70 (SM), LENS 3P20 (SM), LENS 3P30 (SM), LENS 3P40 (SM), LENS 3P70 (SM)

    Non maintained A/TCA: LENS N20 A/TCA (SM), LENS N30 A/TCA (SM), LENS N40 A/TCA (SM), LENS N70 A/TCA (SM), LENS 2N20 A/TCA (SM), LENS 2N30 A/TCA (SM), LENS 2N40 A/TCA (SM), LENS 2N70 A/TCA (SM), LENS 3N20 A/TCA (SM), LENS 3N30 A/TCA (SM), LENS 3N40 A/TCA (SM), LENS 3N70 A/TCA (SM)

    Maintained A/TCA: LENS

    P20 A/TCA (SM), LENS P30 A/TCA (SM), LENS P40 A/TCA (SM), LENS P70 A/TCA (SM), LENS 2P20 A/TCA (SM), LENS 2P30 A/TCA (SM), LENS 2P40 A/TCA (SM), LENS 2P70 A/TCA (SM), LENS 3P20 A/TCA (SM), LENS 3P30 A/TCA (SM), LENS 3P40 A/TCA (SM),

    LENS 3P70 A/TCA (SM)

    สเปคสินค้า
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains. TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored. Characteristics: Format: Lens Operation: Non-maintained, Maintained, Autotest, TCA Duration (h): 1, 2, 3 Installation height (m): 2.0 to 15 Emergency lamp: MHBLED Charging indicator: LED Protection rating: IP20 IK04 Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz Test device: Autotest, TCA Remote control connection: Yes Battery type: NiMH Electrical insulation: Type II Photometric data: Luminous flux in emergency (lm): 200
    สเปคสินค้าด้านเทคนิค
    • Unique ref.LENS_SM_IN
    • Product familyLens
    • กลุ่มผลิตภัณฑ์Emergency Luminaires
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-07-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองElectronic & optical components
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟฉุกเฉินและป้ายทางหนีไฟ
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
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
    4.3 จาก 5 ดาว 4.3 (15)