เผยแพร่สินค้าของคุณ
INC4 Pitched roof with flat or mixed ceramic tile
Danosa

INC4 Pitched roof with flat or mixed ceramic tile

PITCHED ROOF WITH FLAT OR MIXED CERAMIC TILE
- Waterproofing: Selfadhesive bituminous membrane (SBS)
- Thermal insulation: Extruded polystyrene (XPS)
- Finish: Flat or mixed ceramic tile hang with mortar

ADVANTAGES
- Waterproofing secures the roof in presence of possible filtrations due to damaged tiles.
- Waterproofing with high elasticity and great durability.
- Application by adhesion.
- Self-healing waterproofing membrane.
- Selfadhesive one-layer waterproofing.
- Great capacity to bypass cracks.
- Waterproofing membrane resistant to microorganisms and rusting.
- Inverted roofs improves waterproofing durability and avoid condensation between layers.
- Thermal insulation with high resistance to compression and low water absorption.
- Easy tile instalation with mortar. Due to thermal insulation panel grooves, the tile stays securely fixed to it.
- Environmental Product Declaration (EPD).

USES
- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

สเปคสินค้าด้านเทคนิค
  • Unique ref.INC4
  • Product familyRoofs
  • กลุ่มผลิตภัณฑ์Pitched
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-03-18
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAsphalt
  • วัสดุรองExtruded polystyrene (XPS)
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
  • IFC classificationRoof
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 12 13
  • CSI MasterFormat 2014 TitleBuilt-Up Asphalt Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING