เผยแพร่สินค้าของคุณ
REF5 Reflective non-walking roof with adhered PVC
Danosa

REF5 Reflective non-walking roof with adhered PVC

NON-WALKING ROOF WITH ADHERED PVC

- Waterproofing: Adhered PVC membrane

- Thermal insulation: Extruded polystyrene (XPS)

- Finish: Reflective outdoor sheet 


ADVANTAGES

- Waterproofing with great durability.

- Light insulation and waterproofing system fully adhered with adhesives.

- Thermal insulation with high resistance to compression.

- High tensile strength, tearing and puncture resistance.

- European Program of recycling of PVC materials ROOFCOLLECT.

- Environmental Product Declaration (EPD).


USES

- Public attendance buildings: shopping centres.

- Public or private residential buildings.

- Buildings for teaching: schools, universities and nursery schools.

- Administration and corporate buildings.

- Medical buildings: hospitals, outpatients clinics and nursing homes.

สเปคสินค้า
  • TECHNICAL PRESCRIPTIONS

    INSULATION ADHESIVE:

    - Product: THERMOBOND

    - Description: Polyurethane adhesive designed to adhere rigid thermal insulation panels to the support.

    - Property: Resistance to wind suction

    - Value: 5,5 kPa

    THERMAL INSULATION:

    - Product: DANOPREN PR
    - Description: rigid extruded polystyrene (XPS) foam board with tongue and groove edges at various thicknesses.
    - Property: Thermal conductivity (EN 12667)
    - Value: λ= 0,033-0,037 W/mK

    ADHESIVE OF WATERPROOFING SHEETS:

    - Product: DANOBOND

    -Description: High-Grab Moisture-Curing Polyurethane (MCPU) Canister Adhesive for bonding fleece-backed PVC DANOPOL HSF membrane.

    - Property: Resistance to wind suction

    - Value: 5,5 kPa

    WATERPROOFING:

    - Product: DANOPOL HSF 1.5 COOL ROOFING

    -Description: Synthetic PVC plasticized membrane, reinforced with polyester net carrier, and a 300 gr geotextile fleece backing

    -Property: Flexible sheets for waterproofing (EN 13956)

สเปคสินค้าด้านเทคนิค
  • Unique ref.REF5
  • Product familyRoofing
  • กลุ่มผลิตภัณฑ์Without insulation
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-03-31
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPVC
  • วัสดุรองExtruded polystyrene (XPS)
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
  • IFC classificationRoof
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 13 54
  • CSI MasterFormat 2014 TitleThermoplastic Sheet Waterproofing
  • OmniClass Number23-13 25 17 13 17
  • OmniClass TitleThermoplastic Sheet Waterproofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING