เผยแพร่สินค้าของคุณ
Danpal Double Glazing Facade Danpatherm K7
Danpal Double Glazing Facade Danpatherm K7
Danpal Double Glazing Facade Danpatherm K7
Danpal Double Glazing Facade Danpatherm K7
Danpal Double Glazing Facade Danpatherm K7
Danpal Double Glazing Facade Danpatherm K7
    Danpal

    Danpal Double Glazing Facade Danpatherm K7

    Danpal Danpatherm System. 
    Unitized Large-Spanning High Insulation System for Façades
    Danpatherm is a unique  pre-fabricated off-site , factory assembled building system designed to achieve high thermal performance and good light transmission with superb spanning capabilities. The system is quick and easy to install  reducing labour costs and construction costs. When integrated with a complete LED lighting system, it creates a radiant wall during the day and light box at night.  Danpatherm prevents moisture and dirt penetrating between the panels. External panels can be removed if necessary without affecting the building envelope.

    สเปคสินค้า
    • Technical information:
      Module: 624/924 mm

      U value: 
      For 12+AIR+12 - 1.2 W/m²K - without insulation , 0.79 W/m²K- with insulation
      For 12+AIR+16 - 1.06 W/m²K - without insulation , 0.72 W/m²K- with insulation

      Reaction to Fire- B-s1,d0

      Acoustics Insulation- 26(-1,-5) db

      Light transmission- 38-13%

      Span up to 3 meters@ load 100 kg/m²

      Warranty- 10 years


      You can find all our DANPALON textures on the other product pages of our brand.Textures are included in ARCHICAD files while adsklib and images of our textures are available on these pages for REVIT objects and rendering software.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Danpatherm_K7
    • Product familyDanpal Façade Danpatherm
    • กลุ่มผลิตภัณฑ์Facades Danpal
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2019-11-12
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)11850
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolycarbonate
    • วัสดุรองAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - ผนังภายนอก
    • IFC classificationCurtain Wall
    • รหัส ETIMEC000406
    • ชื่อ ETIMThermal insulation
    • UNSPSC nameWindow walls
    • UNSPSC code30171613
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 45 13
    • CSI MasterFormat 2014 TitleStructured-Polycarbonate-Panel Assemblies
    • OmniClass Number23-13 33 19 11
    • OmniClass TitleCladding and Curtainwall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
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
    3.1 จาก 5 ดาว 3.1 (8)