เผยแพร่สินค้าของคุณ
inBox - Intelligent Network Box
inBox - Intelligent Network Box
inBox - Intelligent Network Box
inBox - Intelligent Network Box
    DeBourgh

    inBox - Intelligent Network Box

    DEBOURGH’S MODULAR SMART SPACES

    DeBourgh’s new Modular Smart Spaces are the gift that keeps on giving.  These end-to-end storage cabinets provide more storage, more security, and more flexibility to any room.  Use the Modular Smart Spaces as a base for existing lockers, as a desk, a bench, a counter, and a countless amount of other applications.  Offered in a variety of colors and sizes, you can easily transform any room into a safer environment with the integrated locking technology these cabinets offer.

    DeBourgh’s Modular Smart Spaces will easily work themselves into any space: hospital rooms, classrooms, lobbies, hotels, even homes.  Finding functional applications for them won’t be hard. 

    • Benches
    • Sitting Desks
    • Standing Desks
    • Cabinets and Casework
    • Workbenches
    • Lockers
    • Cell Phone Storage
    • Laptop Storage
    • Evidence Storage
    • Controlled Substance Storage
    • Personal Storage
    • And more
    สเปคสินค้า
    • SPECIFICATIONS OF THE MODULAR SMART SPACES

      • 18-gauge, cold-rolled steel bodies
      • At least 27% recycled materials
      • TGIC polyester powder coat finish
      • MIG welded body structure
      • Modular construction
      • Adjustable hinges

      Standard Features

      • Incorporates various lock types
      • Works with wired or wireless locks
      • Simple, interlocking installation that can be changed at any time
      • Bring access control beyond the entry point with iTrust® Enterprise Access Control software

      The series also comes with some optional features that provide some aesthetic appeal, including:

      Optional Features

      • Steel, laminate, phenolic, or clear polycarbonate door and finishing panel materials 
      • Casters for mobile systems

    สเปคสินค้าด้านเทคนิค
    • Unique ref.inbox-locker
    • Product familyMulti-Use Lockers
    • กลุ่มผลิตภัณฑ์inBox
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-06-30
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers