เผยแพร่สินค้าของคุณ
4.5kW Heat Pump Module
ECO2 Systems LLC

4.5kW Heat Pump Module

The 4.5kW heat pump module delivers high-efficiency performance using R744 (CO₂) refrigerant, an environmentally friendly alternative with a low global warming potential. The module is a pre-engineered kit consisting of multiple heat pumps from 2 to 8 units of 4.5kW capacity. This unit is ideal for seamless plug-n-play commercial installations. Four configurations are available to meet different project needs.

The SANCO2 heat pump water heater system is comprised of two primary components: a heat pump and a storage tank. For commercial applications, SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 860 and 1,000-gallon sizes.

สเปคสินค้า
  • At Eco2 Systems, we’re redefining how homes and businesses heat water with our eco-friendly heat pump water heaters. Powered by advanced CO₂ refrigerant technology, our SANCO2 systems deliver energy-efficient hot water solutions that are safe for the planet and perfect for modern living. Designed with sustainability in mind, our innovative water heating systems combine renewable energy integration, low global warming potential, and clean energy performance. Whether for residential or commercial use, Eco2 Systems offers next-generation water heating solutions that help you decarbonize, conserve energy, and move toward a zero-emissions future. With natural refrigerants and high-performance designs, our products are the ideal choice for those looking to embrace green technology without compromising on comfort or efficiency.

สเปคสินค้าด้านเทคนิค
  • Unique ref.45kw-heat-pump-module
  • Product familyHeat Pumps
  • กลุ่มผลิตภัณฑ์ECO-45MDU
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2026-05-18
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ปั๊มความร้อน
  • IFC classificationElectric Heater
  • รหัส ETIMEC011794
  • ชื่อ ETIMHeat pump (water/water)
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 81 46
  • CSI MasterFormat 2014 TitleWater-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps