เผยแพร่สินค้าของคุณ
Emmeti Alpert Insulated
Emmeti SPA

Emmeti Alpert Insulated

Alpert: multilayer PE-RT/AL/PE-RT pipe for heating systems and sanitary systems. 

The Alpert pipe belongs to the new generation of multilayer pipes for thermosanitary systems. It is made of composite material, made homogeneous and integral by means of a technologically advanced process with which a PE-RT pipe is made (polyethylene not cross-linked with high resistance to high temperatures), reinforced by an aluminium core, welded and externally coated by another PE-RT layer. 

The Alpert pipe combines the excellent characteristics of the PE-RT with the properties of the thin metal layer, which determines new benefits: 

• shape stability combined with excellent flexibility
• contained linear expansion, similar to a metal pipe
• oxygen barrier 100% safe
• good thermal conductivity
• possibility to use fittings to be stapled Alpert is the ideal pipe to easily lay the underfloor heating circuits.

สเปคสินค้า
  • The Alpert multilayer pipe is suitable for the construction of sanitary water distribution networks, heating, cooling, air conditioning and compressed air systems. Made and certified in accordance with UNI EN ISO 21003, according to use classes 2 and 5 for the transport of fluids at a maximum pressure of 10 bar and peak temperatures of 95 ° C. . Alpert is composed of 6 layers: - Inner pipe in PE-RT - Connection layer that joins the inner tube to the aluminum layer - Aluminum tube welded continuously in the head, - Connection layer that joins the outer tube to the aluminum layer - External pipe in PE-RT - Closed- cell expanted plyethylene, coveres with a film in extruded LD-PD (insulating sheath) Technical data: - Application classes (UNI ISO 21003): 2/10 bar, 5/10 bar - Maximum working temperature: 70 ° C - Maximum operating pressure: 10 bar - Linear expansion coefficient: 0.026 mm / m ° C - Thermal conductivity: 0.45 W / m ° C Technical data of insulating sheath: - Material: closed- cell expanted plyethylene, coveres with a film in extruded LD-PD - Therminal conductivity: ≤ 0.040 W/mK (UNI EN ISO 8497) - Fire reaction class: CL-S1-d0-d2 (EN 13501-1) - Thickness of covering: compliant with attachment B- TAB 1 of President Decree 412/93 Available sizes: - 16x2 from 50 meters with insulation thickness 6 mm - 16x2 from 400 meters with insulation thickness 6 mm - 20x2 from 50 meters with insulation thickness 6 mm - 20x2 from 50 meterswith insulation thickness 9 mm
สเปคสินค้าด้านเทคนิค
  • Unique ref.Alpert_insulated
  • Product familyPipe
  • กลุ่มผลิตภัณฑ์Alpert
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-07-30
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPlastic
  • วัสดุรองAluminium
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ท่อ
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 10 00
  • CSI MasterFormat 2014 TitlePlumbing Piping
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING