เผยแพร่สินค้าของคุณ
Gerpex -Intermediate male TEE
Emmeti SPA

Gerpex -Intermediate male TEE

The Gerpex Emmeti press fittings have been designed to be installed with the pressing technique. This type of joint has achieved a growing success due to its extreme simplicity and speed of installation. The hydraulic and mechanical seal is guaranteed by the special fitting profile and the double O-ring. The fitting, after pressing, produces a joint with characteristics of maximum stability and durability that make it particularly suitable for under-track installations.
The press fittings of the Gerpex system are comply with D.M.174 (suitable for drink water - Italian Law). 

Available in a wide range of configurations and sizes.

สเปคสินค้า
  • INTERMEDIATE MALE TEE 

    Press fitting for water studied and tested for different types of pressing (B and TH). Equipped with a sleeve ring to check the correct insertion of the pipe in the seat and double EPDM o-rings. Maximum working temperature 95 ° C and maximum pressure 10 bar. 

    Available sizes: pressing connection from 16 mm to 26 mm and 1/2 "to 3/4" male threaded connection

สเปคสินค้าด้านเทคนิค
  • Unique ref.gerpex_male_TEE
  • Product familyFittings
  • กลุ่มผลิตภัณฑ์Gerpex fittings
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-07-18
  • หมายเลขฉบับ3
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBrass
  • วัสดุรองAluminium
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ข้อต่อ
  • IFC classificationPipe Fitting
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52_63_23
  • Uniclass 2015 DescriptionCross-linked polyethylene (PE-X) pipes and fittings
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
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
4.1 จาก 5 ดาว 4.1 (10)