เผยแพร่สินค้าของคุณ
DSM-DS System  - Dual-sided silicone bellows seals from both sides of joint
EMSEAL
Archived

DSM-DS System - Dual-sided silicone bellows seals from both sides of joint

DSM-DS is a highly resilient, double sided, silicone faced, precompressed sealant that has proved over the years the ability to solve difficult joint sealing problems where other systems have failed or are not suitable. It is ideal for new installations as well as expansion joint repair or retrofit jobs. It is especially useful in unique locations such as a topping slab seal in split slab assemblies, waste water facilities, tunnel walls and ceilings, planter walls, and interior side of foundation floors and walls which all benefit from its construction and performance*.

The dual-sided silicone facing allows DSM-DS to be installed from either the negative side or positive side. DSM-DS is adhered to the substrate walls with an epoxy adhesive which combines with the foam’s backpressure to be held in place. When accessible during installation, field-applied silicone sealant bands seal voids in the substrate and seal the edges of the bellows to the joint faces.

*NOTE: For structures with waterproofing, backfilled or blindside, EMSEAL suggests the use of BG system for most applications. The BG system is designed to tie into the waterproof system. The BG multi-cell gland and dual-level side flashing flanges provide for stress-free, redundant integration into the below-grade waterproofing membrane to form an integrated, secure watertight seal.

Features

  • Non-Invasive Anchoring
  • Continuity of Seal through changes in plane and direction
  • Ability to handle variations in joint size
  • Ideal for new and retrofit installations
  • ADA Compliant

Uses

  • Slab on grade / foundation floors
  • Tunnel walls, ceilings and floors
  • Planter walls to seal inside planter and outer wall
  • Wastewater digester lids to seal out weather and reduce methane emissions
  • As containment for injected polyurethane grouts
  • Split slab as a topping seal when used in conjunction with a tied-in waterproof expansion joint at the structural slab
  • Below grade walls as a secondary seal

Sizes

1/2″ to 6″ (12 -150mm)

Movement

Up to 100% Total (+50% and -50% of nominal supplied size.)

Color

Grey


สเปคสินค้าด้านเทคนิค
  • Unique ref.dsm-ds
  • Product familyWatertight Expansion Joints
  • กลุ่มผลิตภัณฑ์Horizontal Deck
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-12-09
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSealant
  • วัสดุรองFirm Foam
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยแคนาดา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction