เผยแพร่สินค้าของคุณ
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
NM GRF_Grid Raised Floor System
    Eterno Ivica

    NM GRF_Grid Raised Floor System

    GRF NEW MAXI raised floor system with GRF PLUS interlocking grid on adjustable pedestals for porcelain pavers and synthetic grass. Anti-slip TPE surface, dry-laid, 15-700 mm.

    สเปคสินค้า
    • The GRF NEW MAXI raised floor system combines the GRF PLUS structural grid with NEW MAXI adjustable pedestals to create a continuous, resilient sub-plane for outdoor raised flooring with self-supporting porcelain, cement or marble slabs and synthetic grass. Unlike direct slab-to-pedestal installation, the grid removes the need to match support spacing to tile joints, so any laying pattern is possible: running bond, diagonal or multi-format.

      The GRF PLUS interlocking grid is a 50x50 cm polypropylene panel, 40 mm high, with a co-moulded anti-slip TPE rubber surface that reduces footfall noise. Its patented dovetail interlock has tolerance gaps that absorb thermal expansion and prevent deformation under temperature cycling. Snap-fit slots allow tool-free connection to the pedestals. The system needs a minimum of 4 grids and 4 supports per m2; an optional central support doubles the support density to 8 per m2 for heavier finishes or higher foot traffic.

      NEW MAXI adjustable pedestals cover 15 to 270 mm with 6 base models, extendable up to 700 mm with 165 mm PNM extensions. A fixed Ø110 mm head (XL Ø150 mm available) with a noise-reducing rubber top, a large-diameter body for high mechanical strength and tested resistance to de-icing salts make them suitable for terraces, roof terraces, balconies and podiums. Slope compensation up to 5% is achieved with TWIST accessories. The patented pre-engraved base converts by hand into a corner or edge configuration, with no cutting tools. Weatherproof and UV-resistant from -40°C to +80°C.

      Dry-laid installation: no adhesives or screed, no curing time, walkable immediately and with no dead load on the structure. The raised cavity gives inspectable access to services, pipework and drainage. Compatible with bituminous, single-ply and hot melt waterproofing membranes (SCUDO separating layer recommended). Fully demountable and reusable, in line with circular economy principles. Body in min. 60% recycled polypropylene. LEED eligible. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      This BIM file is provided by Eterno Ivica S.r.l. ("Licensor"), Via Austria 25/E, 35127 Padova, Italy. VAT IT00339040289.

      It is granted under a non-exclusive, non-transferable license solely for professional use in the design of works incorporating original Eterno Ivica products.

      The following are strictly prohibited:

      (a) modifying and redistributing this file as your own or a third party's product;

      (b) using this file as a basis for BIM content of competing products;

      (c) removing or altering Licensor's identification information.

      Violation of this license constitutes copyright infringement under Italian Law 633/1941, EU Directive 2009/24/EC on software protection, and EU Directive 96/9/EC on database protection (D.Lgs. 169/1999). Licensor reserves the right to claim full compensation for damages, including reputational harm and lost profits.

      Jurisdiction: Court of Padova, Italy.

      Licensing inquiries: bim@eternoivica.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.nm-new-maxi-grf-grid-raised-floor-system
    • Product familyNM GRF
    • กลุ่มผลิตภัณฑ์GRF System
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2026-11-20
    • หมายเลขฉบับ1
    • กว้าง (มิลลิเมตร)500
    • ความลึก (มิลลิเมตร)500
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPE/PP
    • วัสดุรองRubber
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - ระบบพื้น
    • IFC classificationBuilding Element Proxy
    • รหัส ETIMEG000005
    • ชื่อ ETIMSub-floor systems
    • Uniclass 2015 CodePr_20_85_47_02
    • Uniclass 2015 DescriptionAccess floor pedestals
    • CSI MasterFormat 2014 Code07 76 16
    • CSI MasterFormat 2014 TitleRoof Decking Pavers
    • OmniClass Number23-13 19 15
    • OmniClass TitleGratings

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ โอเชียเนีย