เผยแพร่สินค้าของคุณ
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
NM WOODECK_Raised Decking System
    Eterno Ivica

    NM WOODECK_Raised Decking System

    WOODECK NEW MAXI raised decking system: adjustable pedestals 15-700 mm and aluminium joists for WPC, timber and porcelain slabs. Snap-fit, tool-free, dry-laid, slope compensation up to 5%.

    สเปคสินค้า
    • The WOODECK NEW MAXI raised decking system combines NEW MAXI adjustable pedestals with extruded aluminium joists to build a ventilated, dry-laid substructure for WPC and timber decking boards, porcelain stoneware and cement slabs on terraces, roof terraces, balconies and podiums. Joist and support spacing set the exact load capacity required, in a single direction or in an orthogonal (criss-cross) grid for higher loads.

      NEW MAXI pedestals cover 15 to 270 mm with 6 base models, extendable up to 700 mm with 165 mm PNM extensions (walkable pedestrian use only). Launched in 2010, the NM range offers superior mechanical strength, extreme temperature resistance (-40°C to +80°C), above-average compression resistance and tested resistance to de-icing salts. Height range refers to the pedestal only: add the joist thickness for the total substructure height.

      Four bi-component PP and rubber heads fit every joist: Ø110 mm Standard (screw-fixed to any aluminium or timber joist), Ø110 mm Snap-Fit and Ø130 mm Criss-cross Snap-Fit (tool-free, for Eterno Ivica standard and rapid-drain aluminium joists) and Ø110 mm Universal (snap-fit or screw-fixed). Slope compensation up to 5% with TWIST 110 and TWIST 150 accessories. A wide range of dedicated clips fits the groove of different board manufacturers, including a universal nylon clip for boards 12 to 35 mm thick with 4 or 8 mm joints.

      Anodised, corrosion-resistant, non-combustible aluminium joists are available in standard and rapid-flow versions for fast drainage in high-rainfall areas. The patented 330 cm2 pedestal base converts by hand into a corner or edge configuration, with no cutting tools. Body in min. 60% recycled polypropylene.

      Dry-laid installation: no adhesives or screed, no curing time, and no dead load on the structure. The cavity gives inspectable access to services and drainage. Compatible with bituminous, single-ply and hot melt membranes (SCUDO separating layer recommended). Fully demountable and reusable. Eterno Ivica calculation software is available for structural analysis. LEED eligible. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      (stesso blocco di licenza di GRF e NM Pedestal)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.nm-woodeck-raised-decking-system
    • Product familyNM Woodeck
    • กลุ่มผลิตภัณฑ์Woodeck System
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2026-11-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPE/PP
    • วัสดุรองRubber
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - ระบบพื้น
    • IFC classificationBuilding Element Proxy
    • รหัส ETIMEG000005
    • ชื่อ ETIMSub-floor systems
    • Uniclass 2015 CodePr_20_85_47_22
    • Uniclass 2015 DescriptionDecking and paving pedestals
    • CSI MasterFormat 2014 Code07 76 16
    • CSI MasterFormat 2014 TitleRoof Decking Pavers
    • OmniClass Number23-13 41 19 11 13
    • OmniClass TitlePedestals Roof Pavers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ โอเชียเนีย