เผยแพร่สินค้าของคุณ
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
SMC WOODECK - Class A1 Rated Raised Decking System
    Eterno Ivica

    SMC WOODECK - Class A1 Rated Raised Decking System

    SMC WOODECK fire-rated raised decking system: Class A1 non-combustible steel pedestals and aluminium joists, C4 HIGH corrosion resistant, 25.5-468 mm. For fibre cement boards and porcelain slabs.

    สเปคสินค้า
    • The WOODECK SMC fire-rated raised decking system combines SMC steel pedestals with anodised aluminium joists to build a fully non-combustible, dry-laid substructure for porcelain stoneware, fibre cement and cement slabs and non-combustible boards on terraces, roof terraces and podiums. Built for decking projects with strict fire safety requirements where non-metallic supports are not suitable, the pedestal is classified A1 for reaction to fire (UNI EN 13501-1), and the aluminium joists are non-combustible: no fuel load under the deck.

      The steel body has a black cataphoresis coating tested to UNI EN ISO 12944 with continuous condensation (UNI EN ISO 6270-1) and salt spray (UNI EN ISO 9227) tests: Corrosion Category C4 HIGH, withstanding 480 hours of condensation and 720 hours of salt spray. It suits industrial and coastal areas with moderate salinity, and is fully recyclable.

      Six SMC base models cover 25.5 to 217 mm. With one or two 120 mm PSMC extensions on SMC5 or SMC6 the range reaches 468 mm, in 10 configurations. Height range refers to the pedestal only: add the joist thickness for the total substructure height. Walkable pedestrian use only, not for vehicular traffic.

      The 120x120 mm criss-cross metal head connects aluminium or metal joists in a single direction or in an orthogonal grid for higher load capacity. The head is fixed; an optional self-levelling accessory compensates slopes up to 5% (adds 6.5 mm). Height can be adjusted on laid flooring with a 4 mm Allen key from the top. Dedicated clips suit different board grooves, including a universal nylon clip for boards 12 to 35 mm thick with 4 or 8 mm joints. Compatible with rapid-flow aluminium joists, a shaped base for wall edges and an under-base plate.

      Dry-laid installation: no adhesives or screed, no curing time, no dead load on the structure. Inspectable cavity for services and drainage. Compatible with bituminous, single-ply and hot melt membranes (SCUDO recommended). Fully demountable and reusable. Eterno Ivica calculation software is available for load capacity analysis. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      (stesso blocco di licenza degli altri prodotti)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.smc-woodeck-class-a1-rated-raised-decking-system
    • Product familySMC
    • กลุ่มผลิตภัณฑ์Woodeck System
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2026-11-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • วัสดุรองAluminium
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - ระบบพื้น
    • IFC classificationBuilding Element Proxy
    • รหัส ETIMEG000005
    • ชื่อ ETIMSub-floor systems
    • Uniclass 2015 CodePr_20_85_47_22
    • Uniclass 2015 DescriptionDecking and paving pedestals
    • CSI MasterFormat 2014 Code07 76 16
    • CSI MasterFormat 2014 TitleRoof Decking Pavers
    • OmniClass Number23-13 41 19 11 13
    • OmniClass TitlePedestals Roof Pavers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ โอเชียเนีย