เผยแพร่สินค้าของคุณ
Eurofase 19552-019 Landscape Inground
Eurofase 19552-019 Landscape Inground
Eurofase 19552-019 Landscape Inground
    Eurofase Lighting

    Eurofase 19552-019 Landscape Inground

    Circular CFL up-light. 120V input, integral ballast. Tempered safety glass lens. A symmetrical diffuser of anodized aluminum. Stainless steel outer trim. Cast aluminum metal body with powder coat finish. PVC mounting housing included. Although style and design are central to the company's philosophy Eurofase goes to great lengths to ensure product quality and customer satisfaction. The Eurofase Quality Control team oversees the mechanical and electrical integrity of every Eurofase product. A stringent process is implemented to ensure that all crucial elements - such as safety approvals, longevity testing, packaging and instructions - meet the high quality standards expected by Eurofase. The Eurofase headquarters houses a UL 1598 Standards Testing Lab where we are able to independently monitor the safety approval process. Eurofase is credited with introducing several new design and technology trends to the North American marketplace. Additionally, the company's flair for contemporary design continually promotes the use of emerging lamp technologies, such as LED, halogen and compact fluorescent. About Proudly entering its third decade of existence, Eurofase continues its evolution as a provider of artful illumination. Eurofase is born of a company culture that passionately seeks to improve the lives of its customer with innovative design, lasting quality and genuine service. Established in 1989, Eurofase is headquartered in suburban Toronto, a city rich in inspiration and cultural diversity. It is from here that Eurofase services its customers throughout the Americas in addition to some international clients. Manufacturing facilities exist in Toronto, Europe and Asia. Inventory of over 2,600 unique products is held in the Eurofase Distribution Center, a 200,000 square foot facility controlled by a state-of-the-art technology to obtain world class accuracy proficiency.

    As Featured on Amazon.com

    สเปคสินค้า
    • No.: 19552-019 

      Product Color: STAINLESS STEEL 

      Diameter: 4.6875″ 

      Height: 5.375″ 

      Weight: 2.2lbs

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Eurofase-19552-019-Landscape-Inground
    • Product familyLighting
    • กลุ่มผลิตภัณฑ์Ingrade
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-26
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMetal
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟภายนอก
    • UNSPSC nameExterior lighting fixtures and accessories
    • UNSPSC code391116
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา