เผยแพร่สินค้าของคุณ
eco-ATWB-H Closed Circuit Cooler
eco-ATWB-H Closed Circuit Cooler
eco-ATWB-H Closed Circuit Cooler
eco-ATWB-H Closed Circuit Cooler
eco-ATWB-H Closed Circuit Cooler
eco-ATWB-H Closed Circuit Cooler
    EVAPCO, Inc.

    eco-ATWB-H Closed Circuit Cooler

    Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

    Thanks to EVAPCO’s cutting edge finned coil technology and sophisticated SAGE control system, the eco-Hybrid is the ultimate solution for both HVAC and large tonnage industrial process installations seeking the highest ambient dry bulb switchover temperatures, reduced water usage, high peak-load output, and plume abatement. Available with a factory-mounted water treatment.

    • Highest ambient dry bulb switchover temperature in the industry
    • Dry coil piped in series with evaporative coil to dramatically reduce water consumption, ALWAYS, even in evaporative mode
    • Plume reduction in evaporative mode, plume elimination in dry mode
    • Ranging in capacity from 1,046 - 20,076 MBH
    • IBC Compliant – Independently certified to withstand seismic and wind load forces at ALL building locations in North America
    • Independently certified by the Cooling Technology Institute

    *After importing the ATWB Revit family, to select between a Standard Fan, Low Sound Fan or Super Low Sound Fan, use the specified model number with the proper designator from the model list.*

    สเปคสินค้า
    • MasterFormat Specification is available in Download

    สเปคสินค้าด้านเทคนิค
    • Unique ref.eco-ATWB-H
    • Product familyClosed Circuit Coolers - Evaporative
    • กลุ่มผลิตภัณฑ์eco-ATWB
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-31
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ชิลเลอร์
    • IFC classificationChiller
    • UNSPSC nameEvaporative coolers
    • UNSPSC code40101703
    • Uniclass 2015 CodePr_70_65_03_27
    • Uniclass 2015 DescriptionEvaporative cooling units
    • CSI MasterFormat 2014 Code42 22 00
    • CSI MasterFormat 2014 TitleProcess Chillers and Coolers
    • OmniClass Number23-33 45 00
    • OmniClass TitleHVAC Coolers
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems