เผยแพร่สินค้าของคุณ
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
ThinAir® Hand Dryer With HEPA Filter
    Excel Dryer US

    ThinAir® Hand Dryer With HEPA Filter

    ThinAir® Hand Dryer by Excel Dryer dries and complies. ThinAir® has a slim profile and meets 4” protrusion ADA compliance standards, while drying hands in just 14 seconds using 950 watts or less. Features adjustable speed, sound, and heat controls, as well as an externally visible service LED and a washable pre-filter to extend the life of the unit. By switching from paper towels to hand dryers you can save up to 95%, so you can use the savings to better serve your guests while eliminating their worries of dirty paper towels being thrown on the restroom floor or clogging toilets. ThinAir® is Made in USA Certified®, EPD Certified, HPD Certified, BuildingGreen Approved, and provides the most LEED® v4 credits of any hand dryer.

    The benefits of the ThinAir include:

    • 14 second dry time
    • Less than 950 watts (333 watts with no heat)
    • Meets 4” ADA protrusion guidelines to accommodate the visually impaired
    • Adjustable speed and sound controller
    • Washable pre-filter
    • 5-year limited warranty

    Keywords: ThinAir hand dryer, ada hand dryer, ada-compliant hand dryer, hand dryer ada height, hand dryer, hand dryers, best hand dryer, hand dryer specs, electric hand dryer, commercial hand dryer, washroom hand dryer, energy-efficient hand dryer, bathroom hand dryer, hand dryer vs paper towels, hand dryer hygiene, quiet hand dryer, hand dryer in schools, hand dryer in hospitals, hand dryer price, hand dryer installation, touchless hand dryer, automatic hand dryer, powerful hand dryer

    สเปคสินค้า
    • Keywords: ThinAir hand dryer, ada hand dryer, ada-compliant hand dryer, hand dryer ada height, hand dryer, hand dryers, best hand dryer, hand dryer specs, electric hand dryer, commercial hand dryer, washroom hand dryer, energy-efficient hand dryer, bathroom hand dryer, hand dryer vs paper towels, hand dryer hygiene, quiet hand dryer, hand dryer in schools, hand dryer in hospitals, hand dryer price, hand dryer installation, touchless hand dryer, automatic hand dryer, powerful hand dryer

    สเปคสินค้าด้านเทคนิค
    • Unique ref.thinair-hand-dryer-with-hepa-filter
    • Product familyHand and Hair Dryers
    • กลุ่มผลิตภัณฑ์ThinAir Hand Dryer
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-09-13
    • หมายเลขฉบับ1
    • สูง (นิ้ว)13.94
    • กว้าง (นิ้ว)9.22
    • ความลึก (นิ้ว)4
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    • น้ำหนัก10
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - เครื่องเป่ามือและผม
    • IFC classificationFurnishing Element
    • รหัส ETIMEC001212
    • ชื่อ ETIMHand dryer
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 13.13
    • CSI MasterFormat 2014 TitleCommercial Toilet Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย