เผยแพร่สินค้าของคุณ
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO
    FAKRO

    Garage door STYLE+ (F,X) + Marantec 300 series | FAKRO

    The STYLE+ garage door is a Premium class product, which is only available as an automatic version. It comes with top-quality components that ensure the highest level of operational safety, aetshetics and long-lasting durability. For those who appreciate refined details, the STYLE+ garage door is painted white from the inside, including the automation equipment.

    SAFETY

    - safe panel
    - roller casing painted in white
    - shaft and spring casing
    - protection against spring breakage
    - automation with overload sensors and the option to install photocells

    THERMAL INSULATION

    - panel 40 mm
    - seals around the entire perimeter of the garage door

    AESTHETICS

    - chosen curtain colours match the INNOVIEW LINE design
    - galvanised guide rails, fittings and spring casing and additionally painted white
    - automated components and the drive guide rail are white

    COMFORT OF USE

    - rear strut
    - double rollers
    - silent roller hinges
    - vertical guide rails protected against corrosion

    DURABILITY

    - durable torsion or tension springs


    EFFICIENT INSTALLATION

    - quick and easy installation
    - selected factory-assembled components
    - torx screws

    CONTROL

    - garage door operated in automatic version only
    - option to use Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    สเปคสินค้าด้านเทคนิค
    • Unique ref.garage_door_style_plus_f_x_marantec_300_series
    • Product familyGarage door
    • กลุ่มผลิตภัณฑ์Style Plus
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-11-07
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองRubber
    • ออกเเบบโดยโปแลนด์
    • ผลิตโดยโปแลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - โรงรถ
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors