เผยแพร่สินค้าของคุณ
FalcoIdeal 2.0 double sided cycle rack
FalcoIdeal 2.0 double sided cycle rack
FalcoIdeal 2.0 double sided cycle rack
FalcoIdeal 2.0 double sided cycle rack
    Falco

    FalcoIdeal 2.0 double sided cycle rack

    The Falco Ideal double-sided cycle rack is designed for efficient and space-saving bicycle parking solutions. The double-sided configuration allows bikes to be parked on both sides of the rack, doubling the capacity. It features a high-low positioning system, helping to save space and prevent handlebar tangling. This makes it an ideal choice for busy public spaces, such as city centers, school campuses, and commercial areas. The rack is constructed from high-quality materials, resistant to weather conditions and vandalism, and can be customized with different finishes and colors.

    สเปคสินค้า
      • Type: Double-sided cycle rack
      • Capacity: Configurable for multiple bikes on both sides
      • Material: High-quality steel
      • Finish: Standard hot-dip galvanized; optional powder coating in RAL colors
      • Design: High-low positioning to save space and avoid handlebar tangling
      • Mounting Options: Surface-mounted or in-ground fixed
      • Dimensions: Customizable to specific project requirements
      • Durability: Weather-resistant and vandal-proof
      • Usage: Suitable for busy public spaces, schools, and commercial areas
      • Compliance: Meets European standards for cycle parking facilities

    สเปคสินค้าด้านเทคนิค
    • Unique ref.falcoideal-20-double-sided-cycle-rack
    • Product familyCycle Racks
    • กลุ่มผลิตภัณฑ์Double sided cycle racks
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-08-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยเนเธอร์แลนด์
    • ผลิตโดยเนเธอร์แลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    พื้นที่การขาย

    ยุโรป