เผยแพร่สินค้าของคุณ
FOST PENDANT Black Ø80 28W 4000K 18° 4000K CRI97 DALI
Faro Barcelona

FOST PENDANT Black Ø80 28W 4000K 18° 4000K CRI97 DALI

FOST PENDANT is a tubular pendant lamp with a proportion designed to be part of the architecture without detracting from its aesthetic value and highlighting specific points. This black technical-decorative pendant has a diameter of Ø80, a color temperature of 4000K, CRI97, an angle of 18°, a power of 28W and a DALI control system, qualities that make it a perfect alternative for architectural spaces such as contract and hospitality projects where it is necessary to combine aesthetic values ​​and technical lighting.
สเปคสินค้า
  • Reference: 0413X4012D

    Catalogue: Architectural

    EAN: 8421776283275

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 28W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 700mA CC

    Lumens max: 1609lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 90°

    Total height: 400

    Total diameter: 80

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0094

    Gross weight of box Ind. Trawl: 1.25

    Net weight consolidated item: 1,15

สเปคสินค้าด้านเทคนิค
  • Unique ref.0413X4012D_-_FOST-PENDANT-Black-80-28W-4000K-18-4000K-CRI97-DALI
  • Product familyArchitectural
  • กลุ่มผลิตภัณฑ์SURFACE
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-10-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • น้ำหนัก (กิโลกรัม)115
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟ - โคมระย้า

สินค้าใกล้เคียง

4.5 out of 5 stars 4.5 (21)
4.2 out of 5 stars 4.2 (5)
4.6 out of 5 stars 4.6 (20)
4.6 out of 5 stars 4.6 (13)
4.7 out of 5 stars 4.7 (7)