เผยแพร่สินค้าของคุณ
DOMIO black surface Ø600 43W opal 4000K CRI80 Casambi
Faro Barcelona

DOMIO black surface Ø600 43W opal 4000K CRI80 Casambi

DOMIO is a family of circular luminaires with pure lines ideal for lighting large spaces such as lobbies, conference rooms and restaurants. This black Ø600mm DOMIO surface-mounted luminaire has a color temperature of 4000K, a power of 43W CRI80, an opal diffuser and has a Casambi control system. DOMIO can be installed as a ceiling/wall light slightly separated from the mounting surface, semi-recessed or pendant thanks to its accessory Ref.050000098 (not included).
สเปคสินค้า
  • Reference: 041584012W

    Catalogue: Architectural

    EAN: 8421776283817

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0500

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 43W

    Hertz: 50/60Hz

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 500mA CC

    Lumens max: 4866lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 55

    Depth: 86

    Total diameter: 600

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.126741

    Gross weight of box Ind. Trawl: 12

    Net weight consolidated item: 10,00

สเปคสินค้าด้านเทคนิค
  • Unique ref.041584012W_-_DOMIO-black-surface-600-43W-opal-4000K-CRI80-Casambi
  • Product familyArchitectural
  • กลุ่มผลิตภัณฑ์SURFACE
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-10-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • น้ำหนัก (กิโลกรัม)1000
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟ - โคมระย้า

สินค้าใกล้เคียง

4.5 out of 5 stars 4.5 (21)
4.2 out of 5 stars 4.2 (5)
4.6 out of 5 stars 4.6 (20)
4.6 out of 5 stars 4.6 (13)
4.7 out of 5 stars 4.7 (7)