เผยแพร่สินค้าของคุณ
FiberTite® Adhered Roofing Systems
FiberTite® Adhered Roofing Systems
FiberTite® Adhered Roofing Systems
    FiberTite

    FiberTite® Adhered Roofing Systems

    The Premier Adhered Roofing System

    A FiberTite adhered roofing system essentially involves a roof being glued to the surface beneath it. For typical board stock insulation systems, the roofing membrane is often adhered to layers of fiberglass, paper or treated facing materials that are laminated to the board products.

    The overall performance of a fully adhered roof is largely dependent upon the multiple layers of adhesive that hold the “composite” together with the fabric sidelined except for its attachment around penetrations and on perimeters of walls and edges. The “composite” and other intermediate components are made up of an endless combination of insulation systems, cover boards, vapor retardants, temporary roof systems and inner strata layers of adhesives. FiberTite offers two basic fully adhered roofs and five types of adhesive along with hot asphalt.

    Why FiberTite Adhered?

    FiberTite earns its name because “Fiber” delivers the membrane’s overall strength. Our high-denier, high-tenacity yarns are packed into a very “Tite” pattern that creates the roofing industry’s toughest base fabric. It’s a far cry from the scrim you’ll find in most reinforced thermal plastics. This fabric foundation makes FiberTite ideal for adhered roofing systems.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.adhered-roofing-system
    • Product familyRoof Systems
    • กลุ่มผลิตภัณฑ์Adhered
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-09-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • รหัส ETIMEC010567
    • ชื่อ ETIMRoofing material
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 29
    • OmniClass TitleRoof Coverings
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา

    สินค้าใกล้เคียง