เผยแพร่สินค้าของคุณ
FiberTite® Coping Over 6" to 12" Heights Tapered Version
FiberTite

FiberTite® Coping Over 6" to 12" Heights Tapered Version

FiberTite Coping utilizes a full Snap-On design with 20 gauge galvanized steel anchor clips and factory applied stainless steel springs to ensure long-term positive attachment and ease of installation. Perma-Tite Coping is custom fabricated in sizes to meet your exact job requirements.

สเปคสินค้า
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    12" wide, 24 ga. spring clips are placed 4' o.c. to provide for more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Spliced Plates

    8" wide concealed splice plates with dual non-curling isocryl butyl sealant strips allow for thermal movement of materials and seals all joints.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    A full, snap-on design in 12'-0" lengths with no crimping make for quick installation and low labor costs. Pre-punched fastening holes ensure proper attachment to the building substrate. Corrosion resistant, stainless steel springs are factory attached to the anchor clips and provide long-term, positive spring loading. No adhesives are required.

สเปคสินค้าด้านเทคนิค
  • Unique ref.fibertite-coping-over-6-to-12-tapered
  • Product familyRoof Systems
  • กลุ่มผลิตภัณฑ์Coping
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-06-28
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - อุปกรณ์งานหลังคา
  • IFC classificationRoof
  • รหัส ETIMEC003104
  • ชื่อ ETIMWall coping
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • OmniClass Number23-13 41 11 11
  • OmniClass TitleRoof Copings
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา

สินค้าใกล้เคียง