เผยแพร่สินค้าของคุณ
FiberTite® Ribbed Metal Roofing Systems
FiberTite® Ribbed Metal Roofing Systems
FiberTite® Ribbed Metal Roofing Systems
FiberTite® Ribbed Metal Roofing Systems
FiberTite® Ribbed Metal Roofing Systems
    FiberTite

    FiberTite® Ribbed Metal Roofing Systems

    Ribbed Roofing Panels: The Look of Metal, the Protection of FiberTite

    Metal roofing looks great and can yield many years of protection. However, its reputation to remain leak-free is less than brilliant — particularly for complex roofing designs such as changes in roof direction, valleys, wall seams and conduit or vent penetrations. A FiberTite Simulated Metal Roofing system — also referred to as ribbed metal roofing, contour rib roofing or decorated rib roofing — provides the look of metal and has a proven, long-term track record and thermoplastic welded seams for superior and durable leak protection.

    More than 99% of FiberTite roofs are still protecting because we use:

    • Four layers for long-term proven protection.
    • Twice the fiber content for superior puncture resistance versus even Modified Bitumen.
    • A unique adhesive coat that prevents wicking and enables a molecular bond with the face and back coat to prevent delamination.
    • Proprietary face and back coats engineered with DuPont™ Elvaloy® KEE-based formula for superior weatherability, chemical resistance and long-term flexibility.
    • A proprietary compound including a coextruded thermally activated KEE (Elvaloy) adhesive strip on the bottom for better adhesion than welding.

    สเปคสินค้า
    • More than 99% of FiberTite roofs are still protecting because we use:

      • Four layers for long-term proven protection.
      • Twice the fiber content for superior puncture resistance versus even Modified Bitumen.
      • A unique adhesive coat that prevents wicking and enables a molecular bond with the face and back coat to prevent delamination.
      • Proprietary face and back coats engineered with DuPont™ Elvaloy® KEE-based formula for superior weatherability, chemical resistance and long-term flexibility.
      • A proprietary compound including a coextruded thermally activated KEE (Elvaloy) adhesive strip on the bottom for better adhesion than welding.

      Lower Short- and Long-Term Cost

      • Using FiberTite reduces costs for materials, installation and maintenance vs. traditional standing seam metal roofs.

      Design Flexibility with No Leaking

      • FiberTite is the only roofing product that meets the industry's most stringent KEE specification — ASTM D6754.

      Design with Peace of Mind

      • Because of its flexibility and strength, FiberTite can form to even the most intricate contour.

      Simulated Metal Roofing - U.S. Patent No. 9,1031,23

      • Seaman Corporation’s FiberTite Simulated Metal Roofing system is a patented rib roofing system. The patent includes the composite roof system and method of installation. It is the only patented simulated metal roofing system on the market.
      • The decorated ribbed metal roofing system is comprised of our proprietary FiberTite KEE roofing membrane installed over the roof deck, and aesthetic profiles simulating an architectural roofing system installed directly on the membrane using conventional hot air equipment.

      Colors

      • Off-White
      • White
      • CR Gray
      • Slate Gray  
      • Thermal Tan  
      • Patina Green*  
      • Terra Cotta*  
      • Energy Gray*  
      • Colonial Red*

      *- MTO color, minimum quantities may apply

    สเปคสินค้าด้านเทคนิค
    • Unique ref.simulated-metal-roofing-system
    • Product familyRoof Systems
    • กลุ่มผลิตภัณฑ์Simulated Metal Rib
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-09-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • รหัส ETIMEC010567
    • ชื่อ ETIMRoofing material
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 29
    • OmniClass TitleRoof Coverings
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา

    สินค้าใกล้เคียง