เผยแพร่สินค้าของคุณ
Floor mounted U Frame FUS 62 D SFL 124 x 150 HEX BOLT UWS
fischer

Floor mounted U Frame FUS 62 D SFL 124 x 150 HEX BOLT UWS

REVIT HINT:

This assembly is as a Revit Model Group that can be copied within a single Revit Project as well as different ones by simple copy/paste function (ctrl+c/ctrl+v).

All elements within this group are hosted by the group reference plane. This enables free array- and rotation of the group. The geometry of the hanger can be easily adapted by moving the model lines, which are included in the group. The pipe clamps can be also positioned by simple drag function.

When adding content to the group do not forget to set the family reference plane as the current working plane in order to guarantee the functionality of the assembly.

For further information or additional assemblies do not hesitate to contact us.

สเปคสินค้าด้านเทคนิค
  • Unique ref.u-frame-fus-62-d-sfl-124-x-150-hex-bolt-uws
  • Product familyInstallation systems
  • กลุ่มผลิตภัณฑ์Assemblies
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2023-10-05
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ระบบแขวน
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_80_77_27
  • Uniclass 2015 DescriptionEquipment boards, racks and supports
  • CSI MasterFormat 2014 Code21 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for Fire-Suppression Piping and Equipment
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment