เผยแพร่สินค้าของคุณ
Foremost Brantley 60in Vanity
Foremost Brantley 60in Vanity
Foremost Brantley 60in Vanity
Foremost Brantley 60in Vanity
    Foremost

    Foremost Brantley 60in Vanity

    Bring the simplicity and warmth of farmhouse style into your bathroom with the Brantley Collection. The 60 in. vanity cabinet features two large interior cabinets, each with an interior adjustable shelf, and four full extension slow close drawers to maximize your storage space. With style elements such as a Distressed Grey finish and a beaded inlay on the doors, the Brantley Collection will help you bring the cozy farmhouse feel of the rest of your home right into the bathroom.

    • 60″ W x 21-1/2″ D x 34″ H.
    • Distressed Grey finish with Antique Pewter hardware.
    • Two large interior cabinets, each with two soft close doors with one interior adjustable shelf.
    • Four solid wood dovetail drawers with slow close glides.
    • Framed doors with beaded wood inlay.
    • Vanity arrives pre-assembled.
    • Adjustable leg levelers.
    • Our wood products are compliant with California Air Resource Board and EPA Title VI standards, the highest health-based air quality standards in the industry.

    As Featured on Amazon.com

    #Foremost #Vanity #BathroomVanity 

    สเปคสินค้า
    • DIMENSIONS: 60 × 21.5 × 34 in

      FINISH
      Distressed Grey

      STYLE
      Farmhouse, Transitional

      SIZE
      60"

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Foremost-Brantley-60in-Vanity
    • Product familyBathroom
    • กลุ่มผลิตภัณฑ์Vanity
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMDF
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ที่วางของในห้องน้ำ
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units