เผยแพร่สินค้าของคุณ
Foremost Cherie 24in Vanity with Sink
Foremost Cherie 24in Vanity with Sink
Foremost Cherie 24in Vanity with Sink
Foremost Cherie 24in Vanity with Sink
    Foremost

    Foremost Cherie 24in Vanity with Sink

    Don’t neglect the small spaces. Focus on the details and bring elegance into your small bathroom with Cherie Vanity Combo. This vanity combo makes installation simple with an included vitreous china integrated sink top and adjustable leg levelers. The Cherie Vanity maximizes storage space with two u-shape drawers with compartment boxes, and an open bottom shelf to give you the space for towels and other larger items. Featuring turned legs, cup style handles, and a rich dark walnut finish, the bold and unique design on the Cherie Vanity will elevate your bathroom to the next level.

    • 23-5/8″ W x 17-7/8″ D x 35″ H.
    • Dark Walnut finish with antique bronze hardware.
    • Two solid wood U-shape dovetail drawers with slow close glides and compartments.
    • One open bottom shelf.
    • Vitreous china integrated sink top with overflow included.
    • Sink basin depth: 5-3/4″; 1.75 gallon capacity.
    • Adjustable leg levelers.
    • Vanity cabinet arrives pre-assembled, top must be attached.
    • Our wood products are compliant with California Air Resource Board and EPA Title VI standards, the highest health-based air quality standards in the industry.

    As Featured on Amazon.com

    #Foremost #Vanity #BathroomVanity 

    สเปคสินค้า
    • DIMENSIONS: 23.375 × 17.625 × 35 in

      FINISH
      Dark Walnut

      STYLE
      Tansitional, Traditional

      SIZE
      24"

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Foremost-Cherie-24in-Vanity-with-Sink
    • Product familyBathroom
    • กลุ่มผลิตภัณฑ์Vanity
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ที่วางของในห้องน้ำ
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units