เผยแพร่สินค้าของคุณ
Foremost Corsicana 36in Vanity
Foremost Corsicana 36in Vanity
Foremost Corsicana 36in Vanity
Foremost Corsicana 36in Vanity
    Foremost

    Foremost Corsicana 36in Vanity

    The charming Corsicana Vanity will make your bathroom update a breeze. Corsicana features lovely design elements such as subtly sculpted arched doors, decorative molding, antique pewter door hardware and an interior adjustable shelf for flexible storage space. Two full extension, soft close drawers with dovetail construction provide ample storage space for all of your smaller essentials. Available in antique white, and antique grey, this vanity will bring tremendous impact to your bathroom.

    • 37.175″W x 22″D x 34″H.
    • Antique white finish with brushed nickel hardware.
    • Traditional vanity with 2 raised panel soft close door and 1 interior adjustable shelf.
    • Two solid wood dovetail drawers with slow close glides.
    • Top drawer is false.
    • Vanity cabinet arrives pre-assembled, except for knobs.
    • Our wood products are compliant with California Air Resource Board and EPA Title VI standards, the highest health-based air quality standards in the industry.

    As Featured on Amazon.com

    #Foremost #CorsicanaVanity #BathroomVanity

    สเปคสินค้า
    • DIMENSIONS: 37.125 × 22 × 34 in

      FINISH
      Antique White

      STYLE
      Farmhouse, Traditional

      SIZE
      36"

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Foremost-Corsicana-36in-Vanity
    • Product familyBathroom
    • กลุ่มผลิตภัณฑ์Vanity
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMDF
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ที่วางของในห้องน้ำ
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units