เผยแพร่สินค้าของคุณ
Avivo Chair
Avivo Chair
Avivo Chair
    Forms+Surfaces

    Avivo Chair

    Redefine your seating with Avivo Chairs, featuring elegant aluminum details in a range of powdercoat finishes and optional perforation pattern. Stackable and available with armrests, they're perfect for any café setting.

    สเปคสินค้า
    • Design Versatility
      Avivo Chair seats and backs can be specified solid or with the Riva perforation pattern. Bar stool frame is cast aluminum; seat and back are formed aluminum.

      Product Family
      The Avivo family brings a distinctly F+S point of view to café seating. Blending a modern aesthetic with versatile design options, the line includes chairs, tables in various sizes, bar stools and bar-height tables. Avivo is ideal for gathering spaces of all kinds, indoors or out.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum frames and formed aluminum seats come in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Outdoor Performance
      All Forms+Surfaces powdercoat colors have been formulated to be ultra-durable for improved long-term wear and resistance to weathering. Our powdercoat colors are also anti-graffiti, allowing marks from paint, permanent markers, and dirt to be easily removed.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Avivo-Chair
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Chairs
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-07-30
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - เฟอร์นิเจอร์กลางแจ้ง
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-11 29 13 13
    • OmniClass TitleExterior Chairs
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
    4.7 จาก 5 ดาว 4.7 (7)
    5.0 จาก 5 ดาว 5.0 (6)