เผยแพร่สินค้าของคุณ
Bike Garden Bike Rack
Bike Garden Bike Rack
Bike Garden Bike Rack
    Forms+Surfaces

    Bike Garden Bike Rack

    The Bike Garden transforms bicycle parking with its organic-inspired design, featuring individual 'stems' in various heights for versatile configurations. Constructed from stainless steel for lasting durability and security.

    สเปคสินค้า
    • Design Versatility
      Individual “stems” of varying heights are arranged in three different configurations to accommodate virtually any setting and provide multiple locking points for securing bike frame and wheels. Surface mount and cast-in-place configurations are available.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Bike Garden Bike Rack accommodates a standard U-lock and configurations A, B, and C meet APBP guidelines for security and functionality.

      Durable Finishes
      High-durability stainless steel tubing bodies and cast stainless steel heads are available with a natural Satin finish, or a durable powdercoat finish. Corrosion-resistant powdercoated stainless steel is available in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Ceramiloc Treatment
      Ceramiloc is an invisible surface treatment that offers significantly enhanced protection from weather and graffiti and increases the maintenance ease of stainless steel. Ceramiloc combines ceramic durability with an unparalleled ability to lock out water spots, fingerprints, graffiti and more.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bike-Garden-Bike-Rack
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Bike Racks
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-07-30
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters
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
    4.7 จาก 5 ดาว 4.7 (7)
    5.0 จาก 5 ดาว 5.0 (5)