เผยแพร่สินค้าของคุณ
Capitol Bike Rack
Capitol Bike Rack
Capitol Bike Rack
Capitol Bike Rack
    Forms+Surfaces

    Capitol Bike Rack

    Designed for durability and space efficiency, the Capitol Bike Rack's cast aluminum construction ensures it withstands continuous use. Perfect for modern cityscapes, it adapts to various surroundings.

    สเปคสินค้า
    • Design Versatility
      Capitol Bike Rack's simple, space-saving design allows it to engage with its surrounding environment as much or as little as desired. Surface mount only.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Capitol Bike Rack accommodates a standard U-lock.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Capitol-Bike-Rack
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Bike Racks
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters
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
    4.7 จาก 5 ดาว 4.7 (7)
    5.0 จาก 5 ดาว 5.0 (5)