เผยแพร่สินค้าของคุณ
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
Tonyo Litter & Recycling Receptacle
    Forms+Surfaces

    Tonyo Litter & Recycling Receptacle

    Defined by streamlined aesthetics and robust, low-maintenance materials, Tonyo’s highly adaptable framework acts as a canvas for endless customization for a wide range of settings and waste collection needs.

    สเปคสินค้า
    • Design Versatility
      Tonyo Receptacles can be specified with bodies and doors in FSC® 100% Cumaru hardwood slats or powdercoated stainless steel with or without perforations. Receptacles lids, sidebars, bases, and optional rain cover in powdercoated aluminum. Tonyo Receptacles may be used freestanding or surface mounted.

      Gallon Capacity
      Configurations are available in 30-, 36-, and 60-gallon capacities with fire-rated liners. 30- and 36-gallon models are available in single- or split-stream configurations; 60-gallon models are available as split-stream only.

      Graphics
      Receptacles can be specified to include instructional graphics with black, blue, or green backgrounds, and white messages and symbols, clearly indicating the use for each opening. Graphics are printed on the back of clear, lightly textured polycarbonate, protecting them from wear over time.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Tonyo-Litter-Recycling-Receptacle
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Litter & Recycling Receptacles
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ถังขยะและการรีไซเคิล
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment
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
    5.0 จาก 5 ดาว 5.0 (6)
    4.7 จาก 5 ดาว 4.7 (7)