เผยแพร่สินค้าของคุณ
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
Vao Bollard
    Forms+Surfaces

    Vao Bollard

    Vao Bollards in stainless steel have a compact profile that can blend in or stand out in outdoor settings of any scale. Symmetrical light distribution provides uniform illumination and DarkSky approved options help minimize light pollution and glare.

    สเปคสินค้า
    • Design Versatility
      Vao Bollards in nominal 31" heights can be specified with LEDs in 3000K warm white or 4000K neutral white color temperatures. Vao’s stainless steel body and head come with a Satin finish and Ceramiloc treatment but can also be specified in a full range of standard and custom colors. Fixtures have symmetrical light distribution and a choice of mounting styles.

      DarkSky Approved
      Our DarkSky approved lighting products utilize 3000K LEDs and are designed to minimize blue light output that is known to contribute to light pollution. Each fixture has received the DarkSky Fixture Seal of Approval, which provides objective, third-party certification for lighting that minimizes glare and reduces light trespass into the night sky.

      Product Family
      The Vao family brings the durability and beauty of stainless steel to bollards and pedestrian lighting. Attractive day and night, Vao is ideal for municipalities, transit stations, campuses and parks looking to enhance pedestrian safety, reduce light pollution, and create inviting outdoor spaces.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Vao-Bollard
    • Product familyLighting & Security
    • กลุ่มผลิตภัณฑ์Light Bollards
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟภายนอก
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards
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
    4.5 จาก 5 ดาว 4.5 (6)