เผยแพร่สินค้าของคุณ
General Solar PV
General Solar PV
    GENERAL MEMBRANE

    General Solar PV

    STOP THE WATER, CATCH THE SUN is the mission that distinguishes General Solar's General Solar PV system.
    General Solar PV is an integrated flexible photovoltaic waterproof system (BIPV - Building Integrated Photovoltaic) certified according to the technical standards CEI EN 61646 and CEI EN 61730.
    In order to protect the roofing, General Membrane has developed the General Solar PV system, whose characteristics allow the installation of waterproof photovoltaic systems without compromising the durability of the roof system, respecting the waterproofing.
    The system is composed of a bituminous waterproof layer to which the flexible photovoltaic laminate is coupled in situ. In the case of existing roofs waterproofed with smooth or grit bituminous membranes, it is necessary to lay a layer of Phoenix Solar Tech bituminous membrane in total adherence as a layer for receiving the flexible photovoltaic laminate

    Please contact General Membrane S.p.a. for further technical information.

    สเปคสินค้า
      1. Load-bearing element: Base substrate in monolithic concrete
      2. Priming layer: Supply and installation of General Eco Primer
      3. Steam diffusion control layer: Supply and installation of Orion ALU VAP 3 mm / Orion VAP 3 mm. Total adhesion installation
      4. Thermal insulation element: Supply and installation of an insulating element. Dry installation
      5. Sealing element (first layer): Supply and installation of Phoenix Super 4 mm. Laying in total adhesion assisted by mechanical fixing
      6. Sealing element (second layer): Supply and installation of Phoenix Solar 4 mm. Total adhesion laying
      7. Photovoltaic laminate element : Supply and installation of General Solar PV Flex 370. Total adhesion laying
    สเปคสินค้าด้านเทคนิค
    • Unique ref.GSPV-Flex-su-manto-bituminoso
    • Product familyGeneral Solar
    • กลุ่มผลิตภัณฑ์PV
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-10-14
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักInsulation
    • วัสดุรองInsulation
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - แผงควบคุมโซลาร์เซลล์
    • IFC classificationElectric Appliance
    • UNSPSC nameElectrical control panels for generators
    • UNSPSC code26131801
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 13 13
    • CSI MasterFormat 2014 TitleBituminous Sheet Waterproofing
    • OmniClass Number23-13 25 15 11
    • OmniClass TitleDampproofing Membranes
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
    4.2 จาก 5 ดาว 4.2 (17)
    4.0 จาก 5 ดาว 4.0 (28)
    4.3 จาก 5 ดาว 4.3 (20)