เผยแพร่สินค้าของคุณ
Geoanc - Metallic elements made of stainless steel
Geoanc - Metallic elements made of stainless steel
Geoanc - Metallic elements made of stainless steel
    Geohidrol

    Geoanc - Metallic elements made of stainless steel

    Metallic elements made of stainless steel with the primary role of clamping and retaining the masonry wall to structural elements. They permit free movement in the two directions contained within the plane of the wall. The anchor consists of two parts, a socket that is mechanically fixed to the structure and an omega that engages the grooves of the socket and whose ends are embedded in the ends of the masonry wall. The anchor is characterized by its great resistance both to traction and to compression as well as by including a SAO device.
    สเปคสินค้า
    • Anchor that ensures the stability of masonry wall sections (made) of coated bricks, facebricks, lighweight clay blocks, hollow concrete blocks and concrete bricks. It also permits the execution of cavity wall façades, self-supporting façades and ventilated façades. It is essential for the execution of any masonry wall made with GHAS SYSTEM. This system permits continuous thermal insulation and is suitable for “passive hause”.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.geoanc
    • Product familyAnchor
    • กลุ่มผลิตภัณฑ์Geoanc
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-05-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ตัวยึด
    • IFC classificationBuilding Element
    • UNSPSC nameBricks
    • UNSPSC code301316
    • Uniclass 2015 CodePr_20_85_09_87
    • Uniclass 2015 DescriptionStainless steel masonry brackets
    • CSI MasterFormat 2014 Code04 05 19.16
    • CSI MasterFormat 2014 TitleMasonry Anchors
    • OmniClass Number23-13 21 21
    • OmniClass TitleMasonry Anchorage and Reinforcement
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    พื้นที่การขาย

    ยุโรป
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
    4.3 จาก 5 ดาว 4.3 (19)