เผยแพร่สินค้าของคุณ
CREATION 55 Clic
CREATION 55 Clic
CREATION 55 Clic
CREATION 55 Clic
    Gerflor

    CREATION 55 Clic

    • Create without limits realistic designs, elegant finishes and versatile formats for every space
    • Smart Comfort innovation with exclusive acoustic top layer
    • Ideal for renovation with a rigid core that enables glue-free installation on existing floors
    • Eco-conscious design with lightweight construction and an average of 33% recycled content certified by SCS Global

    Create without limits with Creation 55 Clic LVT flooring bringing comfort, style and simplicity to every renovation with ultra-realistic design in wood, mineral and geometric patterns. Ideal for Housing, Student Accommodation, Offices, Hospitality and other Residential environments.Installation

    • Interlocking system

    Acoustic

    • 4 dB

    Slip resistance

    • R10

    Indentation

    • ≤ 0.10 mm

    Fire rating

    • Bfl-s1

    Classification

    • 33/42

    ติดต่อกับ Gerflor

    สเปคสินค้า
    • Construction:

      1. Exclusive ProtecShieldTM surface treatment - Long-lasting, protection, Ease of maintenance, Durable Matte finish
      2. Ultra realistic & embossed wear layer
      3. Printed Design Layer - Authentic look, Ultra realism, Ultra realistic surface & Tiles & Planks effect
      4. Acoustic Top Layer - Acoustic, thermal and walking comfort
      5. Rigid Core - effortless and durable fold down installation
      6. Fold Down Clic Installation System - Fast, effortless installation

      Design & Product​

      • Create without limits with Creation 55 Clic where design meets innovation​
      • Ultra-realistic designs - ultra-realistic textures, velvet-touch surfaces and elegant ultra-matt finish​
      • New surface embosses provide varied textures that bring each design to life​
      • Available formats - XL planks, standard planks and rectangular tiles - designed to suit every space​
      • Smart Design offers enhanced visual variation on selected designs for deeper realism​
      • Smart Comfort innovation - acoustic top layer for walking comfort, thermal comfort, sound reduction and easy cutting​
      • Rigid core is ideal for renovation, compatible with existing subfloors, resistant to temperature variations​
      • Lightweight construction makes the product easier to transport, handle and install​
      • From floor to wall - create seamless harmony with our Mural Revela Collection​

      Installation & Maintenance​

      • Fold Down Clic system delivers fast, secure and dust-free installation with no glue required​
      • Silent installation with little noise and dust - respectful of surrounding environments​
      • Easy cutting: top layer allows clean
    สเปคสินค้าด้านเทคนิค
    • Unique ref.GER-CREA-55-CS
    • Product familyFlooring - LVT
    • กลุ่มผลิตภัณฑ์Creation
    • ประเภทงานโชว์ (Model)
    • วันที่เผยเเพร่2016-03-17
    • หมายเลขฉบับ2
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองPVC
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - พื้นลามิเนต
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes