เผยแพร่สินค้าของคุณ
ecoFIT Other Valves
GF Piping Systems

ecoFIT Other Valves

The polyethylene piping system for use in a wide range of industrial applications, such as water, wastewater and a variety of chemical applications. All ecoFit components are suitable for the safe and efficient distribution of water, wastewater and chemicals. The corrosion-free system withstands UV and sunlight as well as weather influences while being usable in a wide temperature range from -50 °C to 60 °C. Thanks to a long service life of over 25 years and low installation and maintenance costs, ecoFIT is the perfect solution for many applications.

Download file consists of:


Diaphragm Valve Type 514
Cone Check Valve Type 561, 562
DIASTAR TenPlus
Ventilating & Bleed Valve Type 591


GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

สเปคสินค้า
  • Main Applications:

    • Water and wastewater applications

    Main Advantages:

    • UV and weather-resistant
    • Outstanding abrasion resistance
    • High impact strength
    • Wide choice of jointing technologies more Documents


สเปคสินค้าด้านเทคนิค
  • Unique ref.ecoFIT-Other-Valves
  • Product familyEcoFIT PE Piping System
  • กลุ่มผลิตภัณฑ์Valves
  • ประเภทงานโชว์ (Model)
  • วันที่เผยเเพร่2020-06-12
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyethylene
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
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
4.1 จาก 5 ดาว 4.1 (28)
4.7 จาก 5 ดาว 4.7 (38)